IESNA:LM-63-2002
[TEST]P940829
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4A-827-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 80 CRI, 2700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]15451
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 114
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2059 1898.6 1752.4 1616.3 1505.2 1457.6 1455 1480.1 1546.9 1688.9
1910.3 2169.2 2461.6 2782.3 3051.3 3294.3 3519.8 3769.6 3973.4 4192.2
4462 4639.9 4771.1 4939.8 5182 5673.2 6407.4 7332 8094.6 7993.6
6557.7 3516.5 1146.8 487 190.4 62.6 0
2059 1910.3 1764.9 1627.1 1516 1460.9 1461.7 1485.1 1551.1 1691.4
1908.6 2156.7 2449.9 2774.8 3044.6 3291 3511.5 3747.9 3960.9 4180.5
4445.3 4650 4791.1 4911.4 5162 5623.1 6321.4 7246.8 8062.9 7974.4
6682.2 3713.6 1318.9 507 213 76 0
2059 1915.3 1775.8 1643.8 1533.6 1470.9 1462.6 1477.6 1528.6 1636.3
1820.9 2069 2355.5 2662 2951 3210.8 3428 3626.8 3836.4 4075.3
4340.9 4627.4 4861.3 5042.5 5263.9 5638.9 6241.2 7148.3 8180.7 8595
7643.6 4962.4 1977.9 883.7 390.1 139.5 0
2059 1912.8 1785.8 1662.2 1554.4 1491.8 1473.4 1484.3 1519.4 1598.7
1748.2 1960.4 2213.5 2490 2773.9 3071.3 3354.5 3592.5 3816.4 4061.1
4358.5 4655.8 4926.4 5169.5 5451.8 5805.2 6356.4 7256.9 8627.5 9976.5
9952.3 7347.9 3741.2 1766.6 816.9 279.8 0
2059 1925.3 1810 1703.1 1605.4 1536.1 1510.2 1515.2 1541.9 1600.4
1706.5 1869.3 2087.3 2321.2 2567.6 2858.3 3196.6 3549.9 3862.3 4185.6
4498 4846.3 5213.8 5562.9 5953.8 6446.6 7140.8 8163.1 9796.1 11854.2
12593.4 9831.2 6388.2 3278.5 1420 441.9 0
2059 1923.6 1817.6 1710.6 1614.6 1541.9 1512.7 1519.4 1545.3 1602.1
1697.3 1856 2065.6 2296.2 2536.7 2820.7 3162.3 3521.5 3850.6 4188.9
4510.5 4858 5225.5 5593.8 6003.1 6511.8 7205.1 8214.1 9797.8 11809.9
12587.6 9979 6360.6 3227.5 1389.1 426 0
2059 1941.2 1845.1 1756.6 1673.1 1606.2 1572 1566.1 1591.2 1642.1
1724 1850.1 2010.5 2203.5 2442.3 2714.6 3068.8 3465.6 3899.1 4360.1
4823.7 5279.8 5709.9 6128.4 6571.1 7070.6 7634.4 8330.2 9222.3 10066.7
9549.7 6713.9 2877.5 916.3 330.8 81 0
2059 1962.9 1886.9 1821.7 1759.9 1705.6 1670.5 1653.8 1664.7 1709
1780.8 1874.4 1998 2170 2404.8 2702.1 3057.9 3467.2 3911.6 4364.3
4795.3 5207.1 5598.8 5976.4 6316.3 6612.9 6845.9 6977 6868.5 6046.5
3843.9 1344.8 527.9 303.2 150.3 51.8 0
2059 1993 1942 1898.6 1860.2 1822.6 1799.2 1791.7 1799.2 1828.4
1877.7 1947.9 2052.3 2212.6 2426.5 2697.9 3026.2 3397.1 3775.4 4144.6
4484.6 4821.2 5100.2 5347.4 5528.7 5618.9 5585.5 5322.4 4601.5 3099.7
1282.1 550.4 376.7 264.8 169.6 73.5 0
2059 2022.2 1998 1980.4 1963.7 1951.2 1948.7 1959.6 1982.1 2023
2077.3 2149.2 2246.9 2394.7 2584.3 2834.1 3141.5 3488.1 3851.4 4229
4612.4 4990.8 5341.6 5643.9 5883.7 5977.2 5796 5097.7 3614.2 1630.5
675.7 432.7 306.5 209.7 137 62.6 0
2059 2064.8 2068.1 2077.3 2087.3 2102.4 2124.9 2163.4 2216 2282.8
2368.8 2474.1 2620.3 2824.1 3090.5 3413.8 3779.6 4167.2 4569.8 4973.2
5373.3 5765.9 6135.1 6388.2 6437.5 6173.5 5472.7 4234 2449.9 918
474.4 328.3 227.2 140.3 83.5 30.1 0
2059 2076.5 2091.5 2116.6 2138.3 2164.2 2199.3 2241.9 2301.2 2373
2459 2571 2718.8 2913.4 3149 3423.8 3725.3 4041.1 4368.5 4689.2
4995.8 5299.8 5557.9 5704.9 5641.4 5291.5 4586.5 3498.1 1993.8 755.9
403.4 274.8 190.4 114.4 62.6 17.5 0
2059 2089.9 2120.8 2154.2 2190.9 2222.7 2266.1 2315.4 2367.2 2436.5
2513.3 2600.2 2713 2854.1 3018.7 3203.3 3404.6 3611.7 3823.9 4024.3
4212.3 4364.3 4442.8 4379.3 4122.1 3631.8 2954.4 2140 1215.3 558
340 240.6 170.4 111.1 66 22.6 0
2059 2105.7 2160 2216 2264.4 2302 2342.9 2374.7 2398.9 2422.3
2439 2451.5 2463.2 2469.1 2459.9 2419 2343.8 2252.7 2163.4 2032.2
1817.6 1542.8 1278 1057.5 877 734.2 623.1 536.2 462.7 400.1
336.6 281.5 228.9 171.2 109.4 40.1 0
2059 2129.1 2198.4 2266.1 2312 2342.1 2358 2363.8 2351.3 2329.6
2297.8 2251.1 2175.1 2076.5 1952.9 1815.9 1682.2 1554.4 1428.3 1301.4
1172.7 1055.8 955.6 857 771 695.8 633.1 578.8 526.2 473.6
411.8 352.5 284 212.2 124.5 49.3 0
2059 2149.2 2236 2297.8 2336.3 2348.8 2341.3 2327.9 2297 2252.7
2180.1 2066.5 1936.2 1811.7 1715.7 1636.3 1547.8 1445.9 1341.4 1243.7
1164.4 1121.8 1060 974.8 893.7 820.2 745.9 673.2 608.9 547.1
476.1 398.4 308.2 218 127 61 0
2059 2165.9 2258.6 2316.2 2337.1 2330.4 2317.9 2289.5 2238.5 2159.2
2053.9 1942 1840.9 1752.4 1668 1585.3 1497.6 1404.9 1323.9 1262.9
1244.6 1239.5 1196.9 1126.8 1050.8 973.1 879.5 787.7 702.5 630.6
560.5 482.8 405.9 313.2 218.8 113.6 0
2059 2183.4 2278.6 2329.6 2333.8 2316.2 2293.7 2250.2 2171.7 2075.7
1989.6 1918.6 1842.6 1754.1 1655.5 1558.6 1457.6 1362.3 1274.6 1224.5
1207.8 1186.1 1160.2 1115.9 1039.1 962.2 895.4 833.6 786 733.4
667.4 597.2 521.2 431.8 338.3 201.3 0
2059 2194.3 2288.7 2326.2 2322.1 2296.2 2261.1 2200.9 2111.6 2031.4
1975.4 1921.1 1853.5 1765.8 1658.9 1536.1 1415 1300.5 1200.3 1156
1109.2 1077.5 1039.9 959.7 880.4 819.4 768.5 731.7 702.5 656.5
611.4 542.9 466.1 390.9 302.4 179.6 0
2059 2198.4 2297.8 2329.6 2316.2 2288.7 2244.4 2166.7 2079.8 2015.5
1967.9 1918.6 1855.1 1774.1 1661.4 1522.7 1369.8 1232.9 1126.8 1074.2
1015.7 963.1 888.7 800.2 732.5 680.7 639.8 605.6 568.8 526.2
494.5 428.5 349.1 285.7 219.7 110.3 0
2059 2211 2304.5 2331.2 2317 2285.3 2231 2152.5 2065.6 2005.5
1960.4 1906.1 1846.8 1759.9 1648 1510.2 1353.1 1198.6 1083.4 1005.7
928 871.2 791 725 661.5 612.3 573 542.1 516.2 487
514.5 426.8 325.8 248.9 184.6 76.8 0
2059 2210.1 2306.2 2333.8 2318.7 2283.6 2235.2 2153.3 2064 2007.2
1960.4 1908.6 1851 1766.6 1657.2 1518.5 1360.7 1202.8 1080 998.2
920.5 861.2 782.7 715 651.5 601.4 562.1 532.1 509.5 480.3
531.2 393.4 311.6 250.6 186.3 76.8 0
